??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
3-15/16 Inch
Part No.
070770
Description
WSTU-S2-315R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
4-15/32 Inch
B
12-9/16 Inch
C
2-1/16 Inch
D
7 Inch
E
8-3/8 Inch
Bolt Diameter
2-1/8 Inch
G
2-1/16 Inch
H
2-1/8 Inch
J
6 Inch
K
3-3/8 Inch
L
6 Inch
M
8-5/8 Inch
N
9-7/16 Inch
R
4-37/64 Inch
S
2-55/64 Inch
T
3-7/16 Inch
Total Expansion
5/16 Inch
Y
0.025 Inch
Z
4-1/2 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.